Rollway Angular Contact Ball Bearing - Straight Bore - 7309 BM
Part #:7309 BM
Catalog #:7309 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9843 in | Overall Width (mm): | 25 mm |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Series: | 7300B | Contact Angle: | 40° |
| Version: | B | Dynamic Load Rating (kN): | 58.3 kN |
| Number of Rows: | 1 | Cage Material: | Brass |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Static Load Rating (kN): | 40.1 kN | Misalignment: | No |
| Bore Type: | Straight | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Platform: | Single Row Angular Contact Ball Bearing |
| Sealed: | None | Duplexing: | No |
| Speed (Max) Oil (rpm): | 7,500 rpm | Speed (Max) Grease (rpm): | 5,600 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 13106 lb |
General Specifications
| UPC: | 637410096530 | Weight: | 2.03 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

