Rollway Angular Contact Ball Bearing - Straight Bore - 7311 BM
Part #:7311 BM
Catalog #:7311 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 29 mm | Overall Width (in): | 1.1417 in |
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Series: | 7300B | Contact Angle: | 40° |
| Version: | B | Number of Rows: | 1 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Static Load Rating (kN): | 56.4 kN |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Ball | Cage Material: | Brass |
| Dynamic Load Rating (kN): | 78.8 kN | Sealed: | None |
| Platform: | Single Row Angular Contact Ball Bearing | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 4,500 rpm | Duplexing: | No |
| Speed (Max) Oil (rpm): | 6,000 rpm | Dynamic Load Rating (lb): | 17715 lb |
General Specifications
| UPC: | 637410096578 | Weight: | 3.38 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.14 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

