Rollway Angular Contact Ball Bearing - Straight Bore - 7312 BM
Part #:7312 BM
Catalog #:7312 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Version: | B | Series: | 7300B |
| Contact Angle: | 40° | Static Load Rating (kN): | 65.5 kN |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 90 kN | Cage Material: | Brass |
| Material: | 52100 Bearing Steel | Seal Type: | Unsealed |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Speed (Max) Grease (rpm): | 4,300 rpm | Platform: | Single Row Angular Contact Ball Bearing |
| Speed (Max) Oil (rpm): | 5,600 rpm | Dynamic Load Rating (lb): | 20233 lb |
General Specifications
| UPC: | 637410096592 | Weight: | 4.22 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

