Rollway Angular Contact Ball Bearing - Straight Bore - 7313 BM
Part #:7313 BM
Catalog #:7313 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2992 in | Overall Width (mm): | 33 mm |
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 140 mm |
Technical Specifications
| Series: | 7300B | Version: | B |
| Contact Angle: | 40° | Static Load Rating (kN): | 75.3 kN |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Misalignment: | No | Bore Type: | Straight |
| Radial Clearance: | Normal | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Dynamic Load Rating (kN): | 101 kN | Speed (Max) Oil (rpm): | 5,300 rpm |
| Full Complement/Caged: | Caged | Platform: | Single Row Angular Contact Ball Bearing |
| Speed (Max) Grease (rpm): | 4,000 rpm | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (lb): | 22706 lb |
General Specifications
| UPC: | 637410096615 | Weight: | 4.63 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

