Rollway Angular Contact Ball Bearing - Straight Bore - 7318 BM
Part #:7318 BM
Catalog #:7318 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Overall Width (in): | 1.6929 in |
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 190 mm |
Technical Specifications
| Version: | B | Series: | 7300B |
| Contact Angle: | 40° | Dynamic Load Rating (kN): | 156 kN |
| Static Load Rating (kN): | 135 kN | Bore Type: | Straight |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Seal Type: | Unsealed |
| Misalignment: | No | Cage Material: | Brass |
| Radial Clearance: | Normal | Duplexing: | No |
| Speed (Max) Oil (rpm): | 3,800 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 2,800 rpm | Platform: | Single Row Angular Contact Ball Bearing |
| Sealed: | None | Dynamic Load Rating (lb): | 35070 lb |
General Specifications
| UPC: | 637410096691 | Weight: | 12.59 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 2.20 IN | Country of Origin: | China |

