Rollway Angular Contact Ball Bearing - Straight Bore - 7319 BM
Part #:7319 BM
Catalog #:7319 BM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Overall Width (in): | 1.7717 in |
| Bore Size (mm): | 95 mm | Outside Diameter (mm): | 200 mm |
Technical Specifications
| Contact Angle: | 40° | Version: | B |
| Series: | 7300B | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 168 kN | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 150 kN | Number of Rows: | 1 |
| Seal Type: | Unsealed | Misalignment: | No |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | Normal | Sealed: | None |
| Duplexing: | No | Speed (Max) Grease (rpm): | 2,600 rpm |
| Speed (Max) Oil (rpm): | 3,600 rpm | Platform: | Single Row Angular Contact Ball Bearing |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 37768 lb |
General Specifications
| UPC: | 637410096707 | Weight: | 13.23 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

