Rollway Thrust Ball Bearing - 51308
Part #:51308
Catalog #:51308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 78 mm |
Technical Specifications
| Thrust Direction: | Single | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 69.2 kN | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Static Load Rating (kN): | 135 kN | Rolling Element: | Ball |
| Misalignment: | No | Platform: | Rollway Thrust Ball Bearings |
| Speed (Max) Grease (rpm): | 1,900 rpm | Static Load Rating (lb): | 30,349 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 15,557 lb |
| Speed (Max) Oil (rpm): | 3,000 rpm |
General Specifications
| UPC: | 637410090934 | Weight: | 1.17 LB |
| Packaged Length: | 3.07 IN | Packaged Width: | 1.02 IN |
| Packaged Height: | 3.07 IN | Country of Origin: | China |

