Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-1028-UMR
Part #:E1028UMR
Catalog #:E-1028-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 210 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 195.543821536002 kN | Static Load Rating (kN): | 282.684482680002 kN |
| Flanges: | (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 43,960 lb |
| Platform: | Cylindrical Radial | Sealed: | None |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 63,550 lb |
| Duplexing: | No | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410016712 | Weight: | 9.30 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

