Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-1032-U-005
Part #:E1032U005
Catalog #:E-1032-U-005
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 38 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Seal Type: | Unsealed | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 414.529770904003 kN | Dynamic Load Rating (kN): | 271.074624304002 kN |
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Outer Ring |
| Cage Material: | Steel | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Less than Standard |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Static Load Rating (lb): | 93,190 lb |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 60,940 lb | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring-both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410016743 | Weight: | 14.00 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

