Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-1038-U-005
Part #:E1038U005
Catalog #:E-1038-U-005
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 290 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 672.571105920005 kN | Dynamic Load Rating (kN): | 425.383431608003 kN |
| Bore Type: | Straight | Cage Material: | Steel |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Less than Standard | Dynamic Load Rating (lb): | 95,630 lb |
| Sealed: | None | Static Load Rating (lb): | 151,200 lb |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring-both sides | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410016811 | Weight: | 25.40 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

