Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-1219-B
Part #:E1219B
Catalog #:E-1219-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 32 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Flanges: | (2) Flanges on Outer Ring | Dynamic Load Rating (kN): | 190.383884480002 kN |
| Seal Type: | Unsealed | Static Load Rating (kN): | 237.223657928002 kN |
| Cage Material: | Steel | Bore Type: | Straight |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Duplexing: | No |
| Sealed: | None | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 53,330 lb |
| Dynamic Load Rating (lb): | 42,800 lb | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410017634 | Weight: | 7.30 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

