Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5040-U-103
Part #:E5040U103
Catalog #:E-5040-U-103
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 82 mm | Bore Size (in): | 8 in |
| Outside Diameter (mm): | 310 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 778.171886704006 kN |
| Static Load Rating (kN): | 1,375.12322542401 kN | Inner Race Configuration: | Separable Both Directions |
| Flanges: | (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Normal | Dynamic Load Rating (lb): | 174,940 lb |
| Sealed: | None | Platform: | Cylindrical Radial |
| Duplexing: | No | Static Load Rating (lb): | 309,140 lb |
| Full Complement/Caged: | Caged | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring-both sides | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410020221 | Weight: | 52.90 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 12.13 IN |
| Packaged Height: | 7.63 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

