Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5210-B
Part #:E5210B
Catalog #:E-5210-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30.2 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Radial Clearance: | Normal |
| Static Load Rating (lb): | 23,980 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 18,660 lb | Duplexing: | No |
| Separable: | Inner ring-both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
General Specifications
| UPC: | 637410020535 | Weight: | 1.90 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 1.61 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

