Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5213-B
Part #:E5213B
Catalog #:E-5213-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 38.1 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Dynamic Load Rating (lb): | 20,860 lb | Sealed: | None |
| Static Load Rating (lb): | 24,920 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Separable: | Inner ring-both sides | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410020733 | Weight: | 4.26 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

