Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5218-B
Part #:E5218B
Catalog #:E-5218-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 52.4 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 93,990 lb |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 64,800 lb |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410020993 | Weight: | 10.07 LB |
| Packaged Length: | 9.80 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 5.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

