Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5218-UMR
Part #:E5218UMR
Catalog #:E-5218-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 52.4 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Dynamic Load Rating (kN): | 263.868505312002 kN |
| Static Load Rating (kN): | 371.648914680003 kN | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Sealed: | None |
| Static Load Rating (lb): | 83,550 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 59,320 lb | Snap Ring: | No |
| Separable: | Inner ring-both sides | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410021068 | Weight: | 10.50 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

