Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5221-B
Part #:E5221B
Catalog #:E-5221-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 65.1 mm | Bore Size (mm): | 105 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Dynamic Load Rating (lb): | 98,710 lb | Duplexing: | No |
| Sealed: | None | Static Load Rating (lb): | 150,150 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410021273 | Weight: | 18.36 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 3.70 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

