Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5221-UMR
Part #:E5221UMR
Catalog #:E-5221-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 65.1 mm | Bore Size (mm): | 105 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Seal Type: | Unsealed | Inner Race Configuration: | Separable Both Directions |
| Flanges: | (2) Flanges on Outer Ring | Static Load Rating (kN): | 597.574089744005 kN |
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 403.943003496003 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Dynamic Load Rating (lb): | 90,810 lb |
| Static Load Rating (lb): | 134,340 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410021280 | Weight: | 18.80 LB |
| HTC: | 8482.50.0000 | Country of Origin: | United States of America |

