Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5222-B
Part #:E5222B
Catalog #:E-5222-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 69.9 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Steel | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Static Load Rating (lb): | 148,440 lb | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 98,430 lb | Sealed: | None |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No | Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410021303 | Weight: | 21.32 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

