Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5224-B
Part #:E5224B
Catalog #:E-5224-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 76.2 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Cage Material: | Steel | Bore Type: | Straight |
| Seal Type: | Unsealed | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Static Load Rating (lb): | 198,060 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 124,410 lb |
| Platform: | Cylindrical Radial | Sealed: | None |
| Snap Ring: | No | Separable: | Inner ring-both sides |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410021396 | Weight: | 27.15 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 3.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

