Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5228-B
Part #:E5228B
Catalog #:E-5228-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 82.6 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 251,910 lb | Dynamic Load Rating (lb): | 156,770 lb |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410021587 | Weight: | 39.66 LB |
| Packaged Length: | 12.80 IN | Packaged Width: | 13.70 IN |
| Packaged Height: | 4.40 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

