Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5230-UMR
Part #:E5230UMR
Catalog #:E-5230-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 88.9 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 270 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 1,404.79286349601 kN | Dynamic Load Rating (kN): | 872.563149056007 kN |
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Duplexing: | No |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 315,810 lb |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 196,160 lb |
| Sealed: | None | Separable: | Inner ring-both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410021709 | Weight: | 51.50 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

