Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5232-UMR
Part #:E5232UMR
Catalog #:E-5232-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 98.4 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 290 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 925.541468312008 kN |
| Static Load Rating (kN): | 1,485.83946104801 kN | Flanges: | (2) Flanges on Outer Ring |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | Normal |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 208,070 lb | Sealed: | None |
| Duplexing: | No | Static Load Rating (lb): | 334,030 lb |
| Full Complement/Caged: | Caged | Separable: | Inner ring-both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410021778 | Weight: | 66.20 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 12.13 IN |
| Packaged Height: | 7.63 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

