Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5234-UMR
Part #:E5234UMR
Catalog #:E-5234-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 104.8 mm | Bore Size (mm): | 170 mm |
| Outside Diameter (mm): | 310 mm |
Technical Specifications
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 1,050.62545970401 kN |
| Inner Race Configuration: | Separable Both Directions | Flanges: | (2) Flanges on Outer Ring |
| Outer Race Configuration: | Non-Separable | Static Load Rating (kN): | 1,697.75273807201 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | Normal | Sealed: | None |
| Static Load Rating (lb): | 381,670 lb | Duplexing: | No |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 236,190 lb |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410021808 | Weight: | 81.00 LB |
| Packaged Length: | 12.80 IN | Packaged Width: | 12.80 IN |
| Packaged Height: | 10.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

