Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5240-UMR
Part #:E5240UMR
Catalog #:E-5240-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 120.7 mm | Bore Size (mm): | 200 mm |
| Outside Diameter (mm): | 360 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Flanges: | (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 2,239.54612895202 kN | Dynamic Load Rating (kN): | 1,334.82233772801 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Dynamic Load Rating (lb): | 300,080 lb |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 503,470 lb | Sealed: | None |
| Duplexing: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410021938 | Weight: | 125.38 LB |
| Packaged Length: | 15.70 IN | Packaged Width: | 15.70 IN |
| Packaged Height: | 11.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

