Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5256-UMR
Part #:E5256UMR
Catalog #:E-5256-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 165.1 mm | Bore Size (mm): | 280 mm |
| Outside Diameter (mm): | 500 mm |
Technical Specifications
| Static Load Rating (kN): | 4,943.39762851204 kN | Dynamic Load Rating (kN): | 2,825.51036032002 kN |
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Outer Ring |
| Seal Type: | Unsealed | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Misalignment: | No |
| Number of Rows: | 1 | Static Load Rating (lb): | 1,111,320 lb |
| Dynamic Load Rating (lb): | 635,200 lb | Sealed: | None |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Retainer: | Yes |
| Snap Ring: | No | Separable: | Inner ring-both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410022010 | Weight: | 325.90 LB |
| Packaged Length: | 19.70 IN | Packaged Width: | 19.70 IN |
| Packaged Height: | 14.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

