Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5312-B
Part #:E5312B
Catalog #:E-5312-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 54 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Normal | Misalignment: | No |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 67,710 lb | Dynamic Load Rating (lb): | 53,440 lb |
| Platform: | Cylindrical Radial | Sealed: | None |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring-both sides | Snap Ring: | No |
General Specifications
| UPC: | 637410022379 | Weight: | 8.19 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 5.90 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

