Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5314-B
Part #:E5314B
Catalog #:E-5314-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 63.5 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Static Load Rating (kN): | 409.236387200003 kN | Outer Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 313.822033880003 kN | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Steel |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Duplexing: | No |
| Static Load Rating (lb): | 92,000 lb | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 70,550 lb | Platform: | Cylindrical Radial |
| Sealed: | None | Separable: | Inner ring-both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410022492 | Weight: | 11.58 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 4.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

