Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5315-B
Part #:E5315B
Catalog #:E-5315-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68.3 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Static Load Rating (kN): | 486.012692016004 kN |
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 367.289657512003 kN |
| Cage Material: | Steel | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Static Load Rating (lb): | 109,260 lb |
| Dynamic Load Rating (lb): | 82,570 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410022546 | Weight: | 14.54 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 5.80 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

