Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5315-UMR
Part #:E5315UMR
Catalog #:E-5315-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68.3 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Seal Type: | Unsealed | Flanges: | (2) Flanges on Outer Ring |
| Static Load Rating (kN): | 486.012692016004 kN | Inner Race Configuration: | Separable Both Directions |
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 367.289657512003 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Static Load Rating (lb): | 109,260 lb |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 82,570 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410022560 | Weight: | 15.70 LB |
| HTC: | 8482.50.0000 | Country of Origin: | United States of America |

