Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5316-B
Part #:E5316B
Catalog #:E-5316-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68.3 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 401.229588320003 kN | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Static Load Rating (kN): | 533.964520864004 kN |
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Outer Ring |
| Bore Type: | Straight | Cage Material: | Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Dynamic Load Rating (lb): | 90,200 lb |
| Duplexing: | No | Static Load Rating (lb): | 120,040 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Separable: | Inner ring-both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410022607 | Weight: | 17.70 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

