Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5319-UMR
Part #:E5319UMR
Catalog #:E-5319-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 77.8 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Static Load Rating (kN): | 663.274322776005 kN |
| Flanges: | (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Dynamic Load Rating (kN): | 486.324067528004 kN | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Duplexing: | No |
| Dynamic Load Rating (lb): | 109,330 lb | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 149,110 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410022744 | Weight: | 27.70 LB |
| HTC: | 8482.50.0000 | Country of Origin: | United States of America |

