Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5320-UMR
Part #:E5320UMR
Catalog #:E-5320-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 82.6 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Static Load Rating (kN): | 810.065635576007 kN | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 578.891559024005 kN |
| Inner Race Configuration: | Separable Both Directions | Flanges: | (2) Flanges on Outer Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | Normal | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 182,110 lb | Dynamic Load Rating (lb): | 130,140 lb |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring-both sides |
General Specifications
| UPC: | 637410022812 | Weight: | 32.40 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 5.71 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

