Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5322-U
Part #:E5322U
Catalog #:E-5322-U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 92.1 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 759.845213712006 kN |
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Outer Ring |
| Static Load Rating (kN): | 1,104.80479879201 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Normal | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 170,820 lb | Duplexing: | No |
| Platform: | Cylindrical Radial | Sealed: | None |
| Static Load Rating (lb): | 248,370 lb | Separable: | Inner ring-both sides |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410022843 | Weight: | 48.20 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

