Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-5326-UMR
Part #:E5326UMR
Catalog #:E-5326-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 111.1 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 280 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,446.56166432001 kN | Inner Race Configuration: | Separable Both Directions |
| Dynamic Load Rating (kN): | 989.729306000008 kN | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Dynamic Load Rating (lb): | 222,500 lb |
| Static Load Rating (lb): | 325,200 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Duplexing: | No | Separable: | Inner ring-both sides |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410022959 | Weight: | 78.60 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

