Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - E-6216-B
Part #:E6216B
Catalog #:E-6216-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 88.9 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Steel |
| Seal Type: | Unsealed | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Duplexing: | No | Static Load Rating (lb): | 121,320 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 74,380 lb | Platform: | Cylindrical Radial |
| Separable: | Inner ring-both sides | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410023338 | Weight: | 12.97 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 4.70 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

