Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - L-1216-U
Part #:L1216U
Catalog #:L-1216-U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 26 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 113.340686368001 kN | Static Load Rating (kN): | 136.426956472001 kN |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable One Direction |
| Seal Type: | Unsealed | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 25,480 lb |
| Sealed: | None | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 30,670 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410024823 | Weight: | 3.98 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

