Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - L-1319-U
Part #:L1319U
Catalog #:L-1319-U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Inner Race Configuration: | Separable One Direction |
| Static Load Rating (kN): | 321.161599520003 kN | Dynamic Load Rating (kN): | 277.213170112002 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Dynamic Load Rating (lb): | 62,320 lb |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 72,200 lb | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring - one side |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410025684 | Weight: | 16.00 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 5.71 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

