Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - L-1323-U
Part #:L1323U
Catalog #:L-1323-U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 53 mm | Bore Size (mm): | 115 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Static Load Rating (lb): | 115,090 lb | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Sealed: | None | Dynamic Load Rating (lb): | 97,210 lb |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring - one side | Snap Ring: | No |
General Specifications
| UPC: | 637410025776 | Weight: | 30.00 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 5.71 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

