Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - LP-5228-UMR
Part #:LP5228UMR
Catalog #:LP-5228-UMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 82.6 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable One Direction | Static Load Rating (kN): | 1,061.56808484001 kN |
| Dynamic Load Rating (kN): | 669.635279664005 kN | Flanges: | (2) Flanges on Inner Ring; (2) Flanges on Outer Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 238,650 lb | Dynamic Load Rating (lb): | 150,540 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Retainer: | Yes |
| Separable: | Two piece Inner ring - Each piece separable one side | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410027473 | Weight: | 40.70 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

