Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - LP-5310-U
Part #:LP5310U
Catalog #:LP-5310-U
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 44.5 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Seal Type: | Unsealed | Inner Race Configuration: | Separable One Direction |
| Static Load Rating (kN): | 194.342801704002 kN | Dynamic Load Rating (kN): | 160.536317544001 kN |
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring; (2) Flanges on Outer Ring |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 36,090 lb |
| Static Load Rating (lb): | 43,690 lb | Platform: | Cylindrical Radial |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Two piece Inner ring - Each piece separable one side |
| Retainer: | Yes |
General Specifications
| UPC: | 637410027596 | Weight: | 4.90 LB |
| Packaged Length: | 5.11 IN | Packaged Width: | 5.11 IN |
| Packaged Height: | 2.36 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

