Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MCS-332
Part #:MCS332
Catalog #:MCS-332
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 340 mm |
Technical Specifications
| Static Load Rating (kN): | 988.4 kN | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Separable Both Directions | Flanges: | (2) Flanges on Inner Ring |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 809.843224496007 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Sealed: | None |
| Dynamic Load Rating (lb): | 182,060 lb | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 222,200 lb |
| Duplexing: | No | Retainer: | Yes |
| Separable: | Outer ring - both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410028517 | Weight: | 72.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

