Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MCS-334
Part #:MCS334
Catalog #:MCS-334
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 72 mm | Bore Size (mm): | 170 mm |
| Outside Diameter (mm): | 360 mm |
Technical Specifications
| Outer Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 1,002.2 kN |
| Dynamic Load Rating (kN): | 809.709777848007 kN | Inner Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Inner Ring | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Misalignment: | No |
| Number of Rows: | 1 | Duplexing: | No |
| Dynamic Load Rating (lb): | 182,030 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 225,300 lb |
| Sealed: | None | Separable: | Outer ring - both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410028524 | Weight: | 83.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

