Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - ML-130
Part #:ML130
Catalog #:ML-130
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 38 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 235 mm |
Technical Specifications
| Flanges: | (2) Flanges on Inner Ring; (1) Flange on Outer Ring | Outer Race Configuration: | Separable One Direction |
| Static Load Rating (kN): | 286.9 kN | Dynamic Load Rating (kN): | 202.394082800002 kN |
| Seal Type: | Unsealed | Inner Race Configuration: | Non-Separable |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 45,500 lb |
| Duplexing: | No | Static Load Rating (lb): | 64,500 lb |
| Sealed: | None | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Outer rin - one side |
General Specifications
| UPC: | 637410029125 | Weight: | 15.40 LB |
| Packaged Length: | 12.80 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 2.90 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

