Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MU-142
Part #:MU142
Catalog #:MU-142
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 50 mm | Bore Size (mm): | 210 mm |
| Outside Diameter (mm): | 340 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Flanges: | (2) Flanges on Inner Ring; (2) Flanges on Outer Ring |
| Outer Race Configuration: | Non-Separable | Static Load Rating (kN): | 740.9 kN |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 512.079270592004 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 115,120 lb | Static Load Rating (lb): | 166,570 lb |
| Platform: | Cylindrical Radial | Separable: | Two piece Inner ring - Each piece separable one side |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410029767 | Weight: | 50.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

