Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-136
Part #:MUC136
Catalog #:MUC-136
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 44 mm | Bore Size (mm): | 180 mm |
| Outside Diameter (mm): | 280 mm |
Technical Specifications
| Seal Type: | Unsealed | Inner Race Configuration: | Separable Both Directions |
| Flanges: | (2) Flanges on Outer Ring | Static Load Rating (kN): | 472.9 kN |
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 334.684193184003 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Dynamic Load Rating (lb): | 75,240 lb |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 106,310 lb | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410030213 | Weight: | 23.00 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

