Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUC-150
Part #:MUC150
Catalog #:MUC-150
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 57 mm | Bore Size (mm): | 250 mm |
| Outside Diameter (mm): | 410 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 710.114096224006 kN | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 1,052.7 kN | Outer Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | Normal | Static Load Rating (lb): | 236,660 lb |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 159,640 lb |
| Platform: | Cylindrical Radial | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410030329 | Weight: | 71.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

