Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUL-164
Part #:MUL164
Catalog #:MUL-164
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 71 mm | Bore Size (mm): | 320 mm |
| Outside Diameter (mm): | 500 mm |
Technical Specifications
| Inner Race Configuration: | Separable One Direction | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,520.8 kN | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 975.806372392008 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 219,370 lb | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 341,900 lb | Duplexing: | No |
| Sealed: | None | Separable: | Inner ring - one side |
| Retainer: | Yes | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410031319 | Weight: | 131.00 LB |
| Packaged Length: | 20.10 IN | Packaged Width: | 20.10 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

