Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - MUL-236-007
Part #:MUL236007
Catalog #:MUL-236-007
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 52 mm | Bore Size (mm): | 180 mm |
| Outside Diameter (mm): | 320 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 480.052075072004 kN | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable One Direction | Static Load Rating (kN): | 662.7 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Greater than Standard | Static Load Rating (lb): | 148,990 lb |
| Dynamic Load Rating (lb): | 107,920 lb | Platform: | Cylindrical Radial |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Retainer: | Yes |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410031364 | Weight: | 43.30 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

