Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 209 EM
Part #:N 209 EM
Catalog #:N 209 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 85 mm |
Technical Specifications
| Seal Type: | Unsealed | Static Load Rating (kN): | 46.9 kN |
| Inner Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Dynamic Load Rating (kN): | 45.9990595656004 kN | Flanges: | (2) Flanges on Inner Ring |
| Outer Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 9,000 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 10,544 lb | Duplexing: | No |
| Dynamic Load Rating (lb): | 10,341 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 7,500 rpm | Separable: | Outer ring - both sides |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410080379 | Weight: | 0.95 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

